Download document () of 20

177253
Model code: XMW-AC-1-2P-F

Eaton xEnergy Main LV systems LV switchgear. Auxiliary current contact, 2p connector

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177253
EAN
4015081717057
Product Length/Depth
73 mm
Product Height
8 mm
Product Width
30 mm
Product Weight
0.014 kg
Compliances
RoHS conform
Model Code
XMW-AC-1-2P-F

Product specifications

Accessory/spare part type
Other
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.