Download document () of 20

177263
Model code: CSEZ-01/36

Eaton Moeller series xComfort - Sensors. The temperature sensor and probe element have a special rounded form and less flexible cable for easy retroactive introduction into pipes.

List price EUR75.08

General Specifications

Product Name
Eaton Moeller series xComfort sensor without RF interface
Catalog Number
177263
EAN
4015081717156
Product Length/Depth
2100 mm
Product Height
4 mm
Product Width
4 mm
Product Weight
0.05 kg
Compliances
RoHS conform
Model Code
CSEZ-01/36

Product specifications

Type
Sensor
Bus system operating type
Other
Color
Other
Degree of protection
IP54
Sensor type
Temperature
Mounting method
Other
Model
Temperature sensor
Number of inputs (binary)
0
RAL-number (Akin)
0
Power consumption
0 W

Export product specification