Download document () of 20

178059
Model code: XSPTV40608

Eaton xEnergy Main LV systems LV switchgear. Sheet steel top plate, IP 42, width 600 mm, depth 800 mm, powder-spray painted, RAL 7035, ventilated

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178059
EAN
4015081733347
Product Length/Depth
682 mm
Product Height
89 mm
Product Width
507 mm
Product Weight
4.96 kg
Compliances
RoHS conform
Model Code
XSPTV40608

Product specifications

Fitted with:
De-aeration
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.