Download document () of 20

178091
Model code: XSFE080802

Eaton xEnergy Main LV systems LV switchgear. Frame expansion, HxWxD = 200 x 800 x 800 mm, grey

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178091
EAN
4015081733668
Product Length/Depth
776 mm
Product Height
200 mm
Product Width
800 mm
Product Weight
16.68 kg
Compliances
RoHS conform
Model Code
XSFE080802

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
800 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.