Download document () of 20

178304
Model code: XNT-DIAG3

XNT-DIAG3. Busbar temperature sensor

General Specifications

Product Name
Eaton Temperature Monitoring System Diagnose LV systems Predictive diagnostics
Catalog Number
178304
EAN
4015081736386
Product Length/Depth
75 mm
Product Height
50 mm
Product Width
65 mm
Product Weight
0.161 kg
Compliances
RoHS conform
Model Code
XNT-DIAG3

Product specifications

Model
Sensor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.