Download document () of 20

178563
Model code: M22-WJS4-2P

Eaton Moeller® series M22 Joystick, with 2 operating points per operating direction, with metal shaft, 4 positions, Bezel: titanium, momentary

List price €102.25

General Specifications

Product Name
Eaton Moeller® series M22 Joystick
Catalog Number
178563
EAN
4015081738922
Product Length/Depth
100 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.028 kg
Certifications
UL
CSA
IEC/EN 60947
CSA File No.: 012528
CSA-C22.2 No. 14-13
IEC/EN 60947-5
CE
UL Category Control No.: NKCR
CSA-C22.2 No. 94-91
CSA Class No.: 3211-03
UL File No.: E29184
UL 508
VDE 0660
Catalog Notes
These joysticks are combined with normal normally open contacts M22-K10 and NO early-make contacts M22-K10P.
Model Code
M22-WJS4-2P

Product specifications

Type
Joystick
Product Category
RMQ-Titan
Actuator function
Momentary
Fitted with:
2 operating points per operating direction
Metal shaft
Front ring
Retraction in 0-position
Operating frequency
2000 Operations/h
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Actuating force
5 N
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Force for positive opening - min
0 N
Joystick length
75 mm
Number of actuation directions
4
Number of contacts (normally closed) per actuation direction
0
Number of contacts (normally open) per actuation direction
0
Number of make-and-break contacts per direction
0
Number of switch levels
2
Opening diameter
22.5 mm
Rated operational current (Ie) at AC-21, 400 V, 415 V
0 A
Bezel color
Titanium
Bezel material
Plastic
Mounting position
As required
Degree of protection
IP66
NEMA 4X, 13
Lifespan, mechanical
100,000 Operations
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
30 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms

Export product specification