Download document () of 20

178564
Model code: M22-WJS2V-2P

Eaton Moeller® series M22 Joystick, with 2 operating points per operating direction, with metal shaft, 2 positions, Bezel: titanium, momentary, Vertical

List price EUR102.25

General Specifications

Product Name
Eaton Moeller® series M22 joystick
Catalog Number
178564
EAN
4015081738939
Product Length/Depth
100 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.028 kg
Certifications
CSA File No.: 012528
CSA-C22.2 No. 94-91
UL Category Control No.: NKCR
UL File No.: E29184
UL 508
IEC/EN 60947-5
VDE 0660
CE
UL
CSA-C22.2 No. 14-13
CSA Class No.: 3211-03
CSA
IEC/EN 60947
Catalog Notes
These joysticks are combined with normal normally open contacts M22-K10 and NO early-make contacts M22-K10P.
Model Code
M22-WJS2V-2P

Product specifications

Type
Joystick
Product Category
RMQ-Titan
Actuator function
Vertical
Momentary
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Front ring
Retraction in 0-position
2 operating points per operating direction
Metal shaft
Operating frequency
2000 Operations/h
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Actuating force
5 N
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Force for positive opening - min
0 N
Heat dissipation capacity Pdiss
0 W
Joystick length
75 mm
Number of actuation directions
2
Number of contacts (normally closed) per actuation direction
0
Number of contacts (normally open) per actuation direction
0
Number of make-and-break contacts per direction
0
Number of switch levels
2
Opening diameter
22.5 mm
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
Bezel color
Titanium
Bezel material
Plastic
Mounting position
As required
Number of positions
2
Degree of protection
IP66
NEMA 4X, 13
Lifespan, mechanical
100,000 Operations
Shock resistance
30 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27

Export product specification