Download document () of 20

178635
Model code: XPNW-R-BCB-2-0608

Eaton xEnergy Main LV systems LV switchgear. Partition, NZM4, withdrawable unit with remote operator, cable connection area/busbar area, WxD=600x800mm

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178635
EAN
4015081739646
Product Length/Depth
391 mm
Product Height
43.2 mm
Product Width
589 mm
Product Weight
1.4 kg
Compliances
RoHS conform
Model Code
XPNW-R-BCB-2-0608

Product specifications

Construction type
Individual part
Fitted with:
Lock
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Internal separation form 2a
Internal separation form 2b
Internal separation form 4a
Internal separation form 3a
Internal separation form 3b
Internal separation form 4b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.