Download document () of 20

178785
Model code: XN-312-GW-EC

Eaton XN-312 Gateway to bus system EtherCAT

List price EUR203.17

General Specifications

Product Name
Eaton XN-312 Gateway
Catalog Number
178785
EAN
7640130098473
Product Length/Depth
104.2 mm
Product Height
29.3 mm
Product Width
80.3 mm
Product Weight
0.095 kg
Certifications
CE
UL508
EN 61131-2
EN 61000-6-2
EN 61000-6-4
cULus
UL File No.: E135462
CSA-C22.2 No. 142-M
Model Code
XN-312-GW-EC

Features & Functions

Features
Fieldbus connection over separate bus coupler possible
Fitted with:
Potential separation

General information

Degree of protection
IP20
Mounting method
Rail mounting possible
Type
  • EtherCAT gateway
  • XN300 gateway
Used with
XN300
Brightlayer
Voltage type
DC

Ambient conditions, mechanical

Shock resistance
Mechanical, According to IEC/EN 60068-2-27
Vibration resistance
According to IEC/EN 60068-2-6

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C

Electro magnetic compatibility

Surge rating
0.5 kV, Supply cable, Surge (IEC/EN 61131-2:2008, Level 1), EMC

Terminal capacities

Terminal capacity
0.25 - 0.75 mm², with ferrules with plastic collar
0.25 - 1.5 mm², solid
Gauge pin
A1 (according to IEC/EN 60947-1)
Stripping length (main cable)
10 mm

Electrical rating

Supply voltage
18-36 V DC, Power supply, permissible voltage
Supply voltage at AC, 50 Hz - min
0 V
Supply voltage at AC, 50 Hz - max
0 V
Supply voltage at DC - min
18 V
Supply voltage at DC - max
30 V

Communication

Field voltage
24 V DC (UL)
Interfaces
Mini-USB (Service interface)
Ethernet (Ethernet-IP protocol), Field bus connection
Protocol
Other bus systems
EtherCAT

Safety

Explosion safety category for dust
None
Explosion safety category for gas
None

Design verification

Static heat dissipation, non-current-dependent Pvs
2.5 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification