Eaton xComfort KLV LV systems Final Distribution Boards. Hollow wall wall trough 1-row, form of delivery for projects
Product Name |
Eaton xComfort KLV project delivery form
|
Catalog Number |
178842
|
EAN |
4015081741717
|
Product Length/Depth |
90 mm
|
Product Height |
325 mm
|
Product Width |
345 mm
|
Product Weight |
1 kg
|
Compliances |
RoHS conform
|
Certifications |
IEC/EN 62208, IEC/EN 60670-24 (PD)
|
Model Code |
KLV-HW1-4PR
|
Used with |
Basic device
KLV for projects Installation distribution boards |
Special features |
|
Type |
|
Accessory/spare part type |
Other
Accessory |
Fitted with: |
Installation instructions
Empty wall trough Guard Hollow-wall anchor Spirit level |
Frequency rating |
50 Hz
|
Color |
Traffic white (RAL 9016)
|
Degree of protection |
IP30
IK05 (impact resistance) |
Cable entry postion |
Cable entries on top and bottom, side, back plate
|
Ambient operating temperature details |
-5 °C - 40 °C
|
Application |
Indoor (installation site)
|
Cover/door color |
White
|
Material |
Polystyren (plastic)
|
Number of rows |
1
|
Installation type |
Hollow-wall mounting
|
Mounting method |
Hollow wall
|
Functions |
Basic device
Additional equipment |
Number of module space units per row |
12
|
Protection class |
II (totally insulated)
|
Protective shrouding material |
Plastic
|