Download document () of 20

178942
Model code: NL-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. Nail lugs for KLV-UP

List price €3.94

General Specifications

Product Name
Eaton xComfort KLV wall fixing part
Catalog Number
178942
EAN
4015081742592
Product Length/Depth
100 mm
Product Height
25 mm
Product Width
150 mm
Product Weight
0.05 kg
Compliances
RoHS conform
Model Code
NL-KLV

Product specifications

Used with
Nail lugs
Type
  • KLV Accessories
  • KLV distribution board
  • KLV multimedia
  • Spare parts
Accessory/spare part type
Other
Accessory
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.