Download document () of 20

178979
Model code: BS-12MB-GY

Eaton xEnergy Safety Ci LV systems LV switchgear. Blanking strip 12 SU, gray, thick-ribbed

List price €4.39

General Specifications

Product Name
Eaton xEnergy Safety Ci LV systems LV switchgear
Catalog Number
178979
EAN
4015081742967
Product Length/Depth
12 mm
Product Height
52 mm
Product Width
216 mm
Product Weight
0.035 kg
Compliances
RoHS conform
Model Code
BS-12MB-GY

Product specifications

Used with
Empty-space cover
CI insulated distribution board
BF flat distribution board
Accessory consideration
IKA industrial distribution board
IKA standard distribution board
IKA professional distribution board
Special features
  • For blanking off unused locations
  • Wide-ribbed
  • For 12 space units
Type
Additional equipment for BF flat distribution board, CI insulated distribution board, IKA industrial distribution board, IKA professional distribution board, IKA standard distribution board
Accessory/spare part type
General
Color
Gray
Surface protection
Lacquered
RAL-number
7035
Width in number of modular spacings
12
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.