Download document () of 20

178983
Model code: M22-PV-ESS

Eaton Moeller® series M22 Emergency stop/emergency switching off pushbutton, RMQ-Titan, Mushroom-shaped, 38 mm, Non-illuminated, Pull-to-release function, Red, yellow

List price €36.44

General Specifications

Product Name
Eaton Moeller® series M22 Emergency stop/emergency switching off pushbutton
Catalog Number
178983
EAN
4015081743001
Product Length/Depth
38 mm
Product Height
70 mm
Product Width
38 mm
Product Weight
0.039 kg
Certifications
CSA File No.: 012528
IEC/EN 60947
UL Category Control No.: NKCR
CE
UL File No.: E29184
IEC/EN 60947-5
CSA Class No.: 3211-03
VDE 0660
CSA
UL 508
CSA-C22.2 No. 94-91
CSA-C22.2 No. 14-05
UL
DNV
GL
LR
Model Code
M22-PV-ESS

Product specifications

Type
Controlled stop pushbutton/emergency-stop button
Actuator color
Red
Features
Tamper-proof (according to ISO 13850, EN 418)
Actuator function
Switching function latching
Pull-to-release
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Operating frequency
600 Operations/h
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Base color
Yellow
Actuating force
50 N
Actuator diameter
38 mm
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Diameter cap
38 mm
Force for positive opening - min
0 N
Opening diameter
22.5 mm
Opening height
0 mm
RAL-number
3000
Illumination
Non-illuminated
Bezel color
Other
Shock resistance
50 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27
Bezel material
Other
Design
Mushroom-shaped
Classical
Mounting position
As required
Degree of protection
IP66
NEMA 4X, 13
Front element type
High
Lens type
Round
Lifespan, mechanical
100,000 Operations
Width opening
0 mm
Product category
RMQ-Titan
Size
Front dimensions: 35 mm
Supply voltage lamp
0 V
Suitable for
Emergency stop
Unlocking method
Pull-release

Export product specification