Download document () of 20

179360
Model code: XTSZDSQC-H450W1200

Eaton xEnergy Main LV systems LV switchgear. Section wide door, closed, HxW=450x1200mm, IP55

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
179360
EAN
4015081744466
Product Length/Depth
29 mm
Product Height
540 mm
Product Width
1092 mm
Product Weight
14.83 kg
Compliances
RoHS conform
Model Code
XTSZDSQC-H450W1200

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Panel door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.