Download document () of 20

179601
Model code: CWIZ-01/45

Eaton Moeller series xComfort - Wireless switches. Rocker 1-way, glossy traffic white, 1/0

List price €4.96

General Specifications

Product Name
Eaton Moeller series xComfort - Wireless switches
Catalog Number
179601
EAN
4015081746873
Product Length/Depth
55 mm
Product Height
7 mm
Product Width
55 mm
Product Weight
7 g
Compliances
RoHS conform
Model Code
CWIZ-01/45

Delivery program

Model
Single rocker
Color
White
Traffic white
Bus system product type
Rocker

Technical data - mechanical

Material
Plastic
Material quality
Thermoplastic
Surface finishing
Glossy
Surface protection
Untreated
Fastening type
Engage (snap)
Number of gangs (rocker)
1
Degree of protection
IP20
IK00

Additional information

Features
Halogen free
Imprint/indication
Characters 0 and 1
RAL-number (Akin)
9016
Used with
55 mm (Universal) pushbutton
Utilization
Switch/push button

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.