Download document () of 20

179630
Model code: XNNSKS-M10X150-8

Eaton xEnergy Main LV systems LV switchgear. Hexagon-head screw, M10x150, 8.8

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
179630
EAN
4015081747092
Product Length/Depth
155 mm
Product Height
17 mm
Product Width
20 mm
Product Weight
0.12 kg
Compliances
RoHS conform
Model Code
XNNSKS-M10X150-8

Product specifications

Thread size
10
#10
Head style
Hexagon
Color
Zinc
Surface protection
Galvanic/electrolytic zinc plated
Material quality
8.8 (steel)
Material
Steel
Length to bottom side head
150 mm
Head diameter
10 mm
Dimension square neck bolt
0 mm
Wrench width
17 mm
Pitch thread
0 mm
RAL-number
7035
Thread per inch
0
Screwing system
Hexagon
Thread type
M
Full thread

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.