Download document () of 20

180492
Model code: XM2N44W10C

Eaton xEnergy Main LV systems LV switchgear. Front plate, 2xNZM4, 4p, withdrawable, W=1000mm, grey

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180492
EAN
4015081756575
Product Length/Depth
100 mm
Product Height
640 mm
Product Width
1000 mm
Product Weight
20 kg
Compliances
RoHS conform
Model Code
XM2N44W10C

Product specifications

Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
1000 mm
Surface finishing
Powder coating
Material
Steel

Export product specification