Download document () of 20

180502
Model code: XMN44F06C-55

Eaton xEnergy Main LV systems LV switchgear. Front plate, NZM4, 4p, fixed, W=600mm, IP55, grey

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180502
EAN
4015081756674
Product Length/Depth
120 mm
Product Height
640 mm
Product Width
600 mm
Product Weight
10 kg
Compliances
RoHS conform
Model Code
XMN44F06C-55

Product specifications

Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating
Material
Steel

Export product specification