Download document () of 20

181300
Model code: C22-DL-G-K10-24-P5

Eaton Moeller® series C22 Illuminated pushbutton actuator, Flat, momentary, 1 N/O, Cable (black) with M12A plug, 4 pole, 1 m, LED green, green, Blank, 24 V AC/DC, Bezel: titanium

List price EUR56.82

General Specifications

Product Name
Eaton Moeller® series C22 Illuminated pushbutton actuator
Catalog Number
181300
EAN
4015081761685
Product Length/Depth
1060 mm
Product Height
60 mm
Product Width
75 mm
Product Weight
0.062 kg
Certifications
CE
CSA Class No.: 321103
UL File No.: E29184
CSA-C22.2 No. 14-05 and 94-M91
IEC/EN 60947-5-1
UL 508
CSA
UL Category Control No.: NKCR
UL
VDE 0660
CSA File No.: 165628
CSA-C22.2 No. 14-18 and No. 94.2-15
CE marking
Model Code
C22-DL-G-K10-24-P5

Product specifications

Type
Illuminated pushbutton actuator
Actuator color
Green
Actuator function
Spring-return
Momentary
Electric connection type
Other
Fitted with:
Front ring
Operating frequency
3600 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
800 V AC
Bezel color
Titanium
Cable material
PUR
Actuating force
5 N
Actuator diameter
29.7 mm
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-30 °C
Lamp voltage - max
24 V
Number of command positions
1
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
1
Bezel material
Plastic
Design
M12A
Flat
Classical
Mounting position
As required
Light color
Green
Rated conditional short-circuit current (Iq)
1 kA
Connection type
Cable (black) with M12A plug, 4 pole
Cable length
1 m
Overvoltage category
III
Control circuit reliability
1 failure per 17,000,000 swtching operations (statistically determined, at 17 V DC/7 mA: N/O contact
Degree of protection
NEMA 12
IP67/IP69K
Inscription
Blank
Front element type
Flat
Lens type
Round
Rated operational voltage
24 V AC/DC (LED)
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Lifespan, mechanical
5,000,000 Operations
Short-circuit protection rating
Max. 4 A gG/gL, Fuse, Contacts
Opening diameter
22.5 mm
Rated insulation voltage (Ui)
250 V
Rated operational current (Ie) at AC-15, 24 V
4 A
Rated operational current (Ie) at DC-13, 24 V
3 A
Product category
RMQ compact solution
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
30 °C
Tightening torque
2 Nm, Threaded ring
1 Nm, Plug
Suitable for
Illumination

Export product specification