Eaton Moeller series xComfort - Sensors. Binary input, flush mounting, 2x230VAC
Product Name |
Eaton Moeller series xComfort - Sensors
|
Catalog Number |
182450
|
EAN |
4015081773770
|
Product Length/Depth |
65 mm
|
Product Height |
18 mm
|
Product Width |
65 mm
|
Product Weight |
0.034 kg
|
Compliances |
RoHS conform
|
Model Code |
CBEU-02/03
|
Application |
Interface
|
Features |
Radio frequent bidirectional
|
Accessories required |
External signal voltage necessary
|
Bus system operating type |
Radio frequent
xComfort |
Fitted with: |
Bus connection
LED indication |
Power supply |
Mains
|
Bus system product type |
Input Output
|
Built-in installation box depth - min |
18 mm
|
Input voltage - max |
230 V
|
Input voltage - min |
230 V
|
Number of inputs |
2
|
Voltage type |
AC
|
Degree of protection |
IP20
|
Mounting method |
Flush mounting
Flush mounted (plaster) |
Width in number of modular spacings |
3
|
Power consumption |
0.23 W
|