Eaton xEnergy Main LV systems LV switchgear. Front plate (section high), closed, W=1000mm, grey
| Product Name | 
                                                Eaton xEnergy Main LV switchgear
                                             | 
| Catalog Number | 
                                                182503
                                             | 
| EAN | 
                                                4015081774319
                                             | 
| Product Length/Depth | 
                                                44 mm
                                             | 
| Product Height | 
                                                1940 mm
                                             | 
| Product Width | 
                                                992 mm
                                             | 
| Product Weight | 
                                                25.711 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Model Code | 
                                                XTSZFFPC-W1000
                                             | 
| Number of height units | 
                                                0
                                             | 
| Suitable for enclosure building height | 
                                                2000 mm
                                             | 
| Suitable for enclosure building width | 
                                                1000 mm
                                             | 
| Surface finishing | 
                                                Powder coating
                                             | 
| Material | 
                                                Steel
                                             |