Download document () of 20

182907
Model code: M22-LED230TA-G

Eaton Moeller® series M22 light element, LED, green, front mount, 85 - 264 V AC, screw connection

List price €19.51

General Specifications

Product Name
Eaton Moeller® series M22 Accessory LED
Catalog Number
182907
EAN
4015081778355
Product Length/Depth
38 mm
Product Height
10 mm
Product Width
37 mm
Product Weight
0.011 kg
Certifications
IEC 60947-5-1
Model Code
M22-LED230TA-G

Product specifications

Fitted with:
Light source
Diode
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
6000 V AC
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
40 °C
Force for positive opening - min
0 N
Operating torque
0.8 Nm
Rated insulation voltage (Ui)
500 V
Rated operational current (Ie) - max
15 mA
Rated operational current (Ie) - min
5 mA
Rated operational voltage (Ue) at AC - max
264 V
Rated operational voltage (Ue) at AC - min
85 V
Rated operational voltage (Ue) at DC - max
0 V
Rated operational voltage (Ue) at DC - min
0 V
Voltage type
AC
Fastening type
Front fastening
Mounting position
As required
Light color
Green
Connection type
Front fixing
Lamp type
LED
Overvoltage category
III
Connection type (auxiliary circuit)
Screw connection
Degree of protection
IP20
Lamp holder
None
Power consumption
Max. 0.33 W
Lifespan, electrical
100,000 h (at 25°C, according to EN60064)
Terminal capacity (stranded)
0.5 - 2.5 mm²
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
30 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Terminal capacity (solid)
0.75 - 2.5 mm²

Export product specification

eCAD model

Installation videos

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.