Download document () of 20

182992
Model code: XNH-XLATCH

Eaton xEffect - XNH circuit protection. Busbar tag shroud locking element for XNH00 to XNH3 NH fuse-switch

List price €4.36

General Specifications

Product Name
Eaton xEffect XNH other accessory
Catalog Number
182992
EAN
4015081779192
Product Length/Depth
29 mm
Product Height
5 mm
Product Width
14 mm
Product Weight
1.03 g
Compliances
RoHS conform
Model Code
XNH-XLATCH

Product specifications

Accessory/spare part type
Mechanical locking
Internal lock for contact protection
Accessory
Functions
Accessory
For fuse size
2
00
1
3
Type
Accessory
Special features
Tool-requiring lock of internal contact protection covers.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.