Download document () of 20

183000
Model code: XNH1-BT

Eaton xEffect - XNH circuit protection. Box terminal for NH fuse-switch NH1 35-150 mm²

List price EUR34.68

General Specifications

Product Name
Eaton xEffect XNH box terminal
Catalog Number
183000
EAN
4015081779277
Product Length/Depth
40 mm
Product Height
24 mm
Product Width
29 mm
Product Weight
0.066 kg
Compliances
RoHS conform
Model Code
XNH1-BT

Product specifications

Accessory/spare part type
Box terminal
Connection technique
For fuse size
1
Type
Accessory
Special features
  • 35 - 150 mm², Cu/Al
  • Not for use in combination with mechanical fuse monitoring XNH...-XMFM.

Export product specification