Download document () of 20

183963
Model code: +IZMX-CAS404-3200-1

Eaton Moeller series IZMX/INX - ACB. Cassette 3200A, IZMX404, +

List price €7,155.82

General Specifications

Product Name
Eaton Moeller series IZMX/INX cassette
Catalog Number
183963
EAN
4015081790869
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
35 kg
Compliances
RoHS conform
Model Code
+IZMX-CAS404-3200-1

Export product specification