Download document () of 20

183977
Model code: IZMX-TH404-4000-1

Eaton Moeller series IZMX/INX - ACB. Connection 4p horizontal

List price EUR1,893.13

General Specifications

Product Name
Eaton Moeller series IZMX/INX main terminal
Catalog Number
183977
EAN
4015081782963
Product Length/Depth
115 mm
Product Height
45 mm
Product Width
60 mm
Product Weight
5.6 kg
Compliances
RoHS conform
Model Code
IZMX-TH404-4000-1

Delivery program

Type
Accessory
Amperage Rating
4000 A
Special features
  • Main terminals are not supplied as standard with the basic devices and cassettes.
  • Each set includes the connections for top and bottom. 3-pole= 6 connections
  • 4-pole= 8 connections, including accessories for mounting on the flanged circuit-breaker connection.
  • This connector kit includes T-shaped adapters for the inner main terminals and L-shaped adapters for the outer main terminals.
  • The L shape makes it possible to move the pole centers outwards, allowing for bars of up to 120 mm to be connected.
  • This connector kit is only intended for the 4000 A horizontal terminal.
Suitable for
Four-pole
Used with
IZMX40…4…40W
IZMX40…4…40F
INX40…4…40F
Four-pole
INX40…4…40W

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Accessory/spare part type
Main terminal kits

Export product specification