Download document () of 20

184104
Model code: IZMX-LCS-1

Eaton Moeller series IZMX/INX - ACB. Accessories, Operational readiness indicator, 1 changeover contact, For use with IZMX16..., IZMX40..., INX16..., INX40..., OFF message

List price EUR170.32

General Specifications

Product Name
Eaton Moeller series IZMX/INX auxiliary contact block
Catalog Number
184104
EAN
4015081783120
Product Length/Depth
100 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.023 kg
Compliances
RoHS conform
Model Code
IZMX-LCS-1

Delivery program

Type
Accessory
Model
Integrable
Special features
  • 1 changeover contact
  • For signaling availability. Alternatively, also for automatic closing upon availability.
  • The retrofit kit includes the required SEC control cable terminals.
  • OFF message
Used with
INX16..., INX40...
IZMX16..., IZMX40...

Technical Data - Electrical

Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
10 A
Rated breaking capacity (inductive load)
0.25 A (250 V DC)
10 A (250 V AC)
0.5 A (125 V DC)
Electric connection type
Flat plug-in connection

Technical Data - Mechanical

Mounting Method
Other
Mounting Method
Other
Number of contacts (change-over contacts)
1
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Number of switches (fault signal)
0
Lamp holder
None

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Accessory/spare part type
Auxiliary contact

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.