Download document () of 20

184244
Model code: IZMX-SEC-KIT-W40-1

Eaton Moeller series IZMX/INX - ACB. Pilot wire terminals - Kit for converting the old cassette in order to mount the new ..X40 circuit-breaker with PXR

List price EUR742.41

General Specifications

Product Name
Eaton Moeller series IZMX/INX terminal
Catalog Number
184244
EAN
4015081784073
Product Length/Depth
150 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.3 kg
Compliances
RoHS conform
Model Code
IZMX-SEC-KIT-W40-1

Delivery program

Type
Accessory
Number of poles
Ninety six-pole
Special features
4-point terminal blocks for retrofitting the IZMX-CAS40... cassette (before 07/01/2016) and mounting the new IZMX40….-1 circuit breaker (after 07/01/2016)
Used with
IZMX40…W, INX40…W

Technical Data - Mechanical

Mounting Method
Withdrawable
Mounting Method
Withdrawable
Core cross section
1.5 mm²

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Accessory/spare part type
Withdrawable units

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.