Download document () of 20

184404
Model code: IZMX-MIL23133C-W63-1

Eaton Moeller series IZMX/INX - ACB. Mechanical interlock, TYPE 2, 31, 33, bowden cables, withdrawable

List price EUR522.49

General Specifications

Product Name
Eaton Moeller series IZMX/INX mechanical interlock
Catalog Number
184404
EAN
4015081784684
Product Length/Depth
457.2 mm
Product Height
203.2 mm
Product Width
457.2 mm
Product Weight
1.149 kg
Compliances
RoHS conform
Model Code
IZMX-MIL23133C-W63-1

Delivery program

Used with
IN20, 32, 40, 63…W
IZM20, 32, 40, 63…W

Technical Data - Mechanical

Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0

Additional information

Accessory/spare part type
Interlocks

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.