Download document () of 20

185104
Model code: XPFCUB-H150

Eaton xEnergy Main LV systems LV switchgear. Cable box NZM1, Form 4b, type 6/7

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
185104
EAN
4015081805297
Product Length/Depth
184 mm
Product Height
140 mm
Product Width
205 mm
Product Weight
1.75 kg
Compliances
RoHS conform
Model Code
XPFCUB-H150

Product specifications

Construction type
Assembly kit
Fitted with:
Cable entry
Surface finishing
Galvanized
Color
Gray
Modular spacing
25 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Steel
Suitable for
Internal separation form 4b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.