Download document () of 20

186319
Model code: XTSZDSQV3L-H700W600-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear, Section wide door, ventilated, left, HxW=700x600mm, IP31, special color

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186319
Product Length/Depth
29 mm
Product Height
690 mm
Product Width
592 mm
Product Weight
9.771 kg
Compliances
RoHS conform
Model Code
XTSZDSQV3L-H700W600-SOND-RAL*

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Other
Degree of protection
IP31
NEMA Other
Material
Steel
Model
Panel door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.