Download document () of 20

187984
Model code: XLSD5GS148

Eaton xEnergy Light LV systems LV switchgear. Section door with glass window, closed IP55, left or right-hinged, HxW = 1400 x 800mm, grey

General Specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
187984
EAN
4015081856695
Product Length/Depth
25 mm
Product Height
1340 mm
Product Width
792 mm
Product Weight
19.4 kg
Compliances
RoHS conform
Model Code
XLSD5GS148

Product specifications

Features
EMC-version
Version as glazed door
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.