Download document () of 20

188107
Model code: M30I-FB

Eaton Moeller® series M30 Blanking plug, Front ring stainless steel

List price €17.28

General Specifications

Product Name
Eaton Moeller® series M30 Accessory Blanking plug
Catalog Number
188107
EAN
4015081857852
Product Length/Depth
36 mm
Product Height
30 mm
Product Width
46 mm
Product Weight
0.035 kg
Compliances
CE
Model Code
M30I-FB

Product specifications

Connection to SmartWire-DT
No
Force for positive opening - min
0 N
Opening diameter
30 mm
Opening height
0 mm
Color
Other
Material
Metal
Degree of protection
IP67
IP66
IP69
Functions
For closing off of spare mounting locations
Lens type
Round
Width opening
0 mm

Export product specification