Download document () of 20

188213
Model code: BPZ-SF-DP-200

BPZ-SF-DP-200. Partition for shared composition, vertical, H=200mm

General Specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
188213
EAN
4015081860845
Product Length/Depth
152 mm
Product Height
199.1 mm
Product Width
32 mm
Product Weight
0.5 kg
Compliances
RoHS conform
Model Code
BPZ-SF-DP-200

Product specifications

Type
Additional equipment
Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Metal
Model
Connector / partition piece
Functions
Additional equipment

Export product specification