Download document () of 20

190929
Model code: M22-PV-K02

Eaton Moeller® series M22 Emergency stop/emergency switching off pushbutton, RMQ-Titan, Mushroom-shaped, 38 mm, Non-illuminated, Pull-to-release function, 2 NC, Red, yellow

List price €49.73

General Specifications

Product Name
Eaton Moeller® series M22 Emergency stop/emergency switching off pushbutton
Catalog Number
190929
EAN
4015081905898
Product Length/Depth
150 mm
Product Height
30 mm
Product Width
242 mm
Product Weight
0.084 kg
Certifications
GL
IEC/EN 60947
LR
UL File No.: E29184
CSA File No.: 012528
UL 508
IEC/EN 60947-5
CSA-C22.2 No. 14-05
UL Listed
CSA Class No.: 3211-03
DNV
VDE 0660
UL Category Control No.: NKCR
CSA certified
CSA-C22.2 No. 94-91
CE marking
Catalog Notes
Contacts with safety function, by positive opening to IEC/EN 60947-5-1
Model Code
M22-PV-K02

Product specifications

Type
Controlled stop pushbutton/emergency-stop button
Actuator color
Red
Features
Tamper-proof (according to ISO 13850, EN 418)
Actuator function
Pull-to-release
Operating frequency
600 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Illumination
Non-illuminated
Base color
Yellow
Actuating force
50 N
Actuator diameter
38 mm
Actuator travel and actuation force (DIN EN 60947-5-1)
4.8 mm
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Diameter cap
38 mm
Force for positive opening - min
15 N
Knob travel
5.7 mm
Lamp voltage - max
0 V
Number of contacts (normally closed contacts)
2
Number of contacts (normally open contacts)
0
Design
Mushroom-shaped
Classical
Mounting position
As required
Rated conditional short-circuit current (Iq)
1 kA
Mounting method
Built-in
Overvoltage category
III
Connection type (auxiliary circuit)
Screw connection
Degree of protection
IP66
NEMA 4X, 13
Shock resistance
30 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Lifespan, mechanical
100,000 Operations
Unlocking method
Pull-release
Opening diameter
22.5 mm
Product category
RMQ-Titan
Size
Front dimensions: 35 mm

Export product specification