Download document () of 20

191036
Model code: XVTL-SV-18

Eaton xEffect xVtl Mounting kit for 200 mm wide and vertically BusBar height 1800mm

List price EUR112.81

General Specifications

Product Name
Eaton xEffect xVtl mounting kit
Catalog Number
191036
EAN
4015081914142
Product Length/Depth
42 mm
Product Height
1760 mm
Product Width
62 mm
Product Weight
3.91 kg
Compliances
RoHS conform
Model Code
XVTL-SV-18

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
1800 mm
Suitable for enclosure building width
200 mm
Material
Metal
Model
Mounting kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.