Download document () of 20

191085
Model code: PLUG-FMC-4S

Eaton XN Plug-in terminal 150V, 8A, 1.5 / 4-ST-3.5 for modular control XC-303

List price €1.71

General Specifications

Product Name
Eaton XN Accessory Connection terminal
Catalog Number
191085
EAN
4015081915712
Product Length/Depth
23 mm
Product Height
14.8 mm
Product Width
7.9 mm
Product Weight
0.002 kg
Compliances
CE
Catalog Notes
One 18 pole terminal plug is required for each digital and analog module as well as XC modular PLCs.
Model Code
PLUG-FMC-4S

Product specifications

Used with
XC-303-...
Degree of protection
IP20
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Cable diameter - max
2.8 mm
Cable diameter - min
0.5 mm
Conductor cross section (flexible, fine-strand) with cable end sleeve - max
0.75 mm²
Conductor cross section (flexible, fine-strand) with cable end sleeve - min
0.2 mm²
Conductor cross section (solid, solid-strand) - max
1.5 mm²
Conductor cross section (solid, solid-strand) - min
0.2 mm²
Nominal cross section - max
1.5 mm²
Nominal cross section - min
0.2 mm²
Nominal current
8 A
Number of clamp positions
4
Wire size (AWG) - max
24
Wire size (AWG) - min
16
Nominal voltage
150 V
Color
Blue
Suitable for
flexible core
multi-wire core
Solid core
AWG-size - min
16
AWG-size - max
24
Nominal cross section (installation side) - min
0.2 mm²
Nominal cross section (installation side) - max
1.5 mm²
Nominal cross section (device side) - min
0.2 mm²
Nominal cross section (device side) - max
1.5 mm²
Number of clamp positions (installation side)
4
Number of clamp positions (device side)
4
Type of locking/unlocking
Push

Export product specification