Reset
Eaton Moeller series NZM - Molded Case Circuit Breaker. NZM2 PXR10 circuit breaker, 3 pole, 250A, screw terminal, H, 2
| Product Name | 
                                                Eaton Moeller series NZM molded case circuit breaker electronic
                                             | 
| Catalog Number | 
                                                192011
                                             | 
| EAN | 
                                                4015081925629
                                             | 
| Product Length/Depth | 
                                                190 mm
                                             | 
| Product Height | 
                                                160 mm
                                             | 
| Product Width | 
                                                115 mm
                                             | 
| Product Weight | 
                                                2.3 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Certifications | 
                                                IEC/EN 60947  IEC | 
| Model Code | 
                                                NZMH2-AX250
                                             | 
| Amperage Rating | 
                                                250 A
                                             | 
| Voltage rating | 
                                                690 V - 690 V
                                             | 
| Circuit breaker frame type | 
                                                NZM2
                                             | 
| Features | 
                                                Motor drive optional  Protection unit | 
| 10.10 Temperature rise | 
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             | 
| 10.11 Short-circuit rating | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.12 Electromagnetic compatibility | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.13 Mechanical function | 
                                                The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
                                             | 
| 10.2.2 Corrosion resistance | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.5 Lifting | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.6 Mechanical impact | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.7 Inscriptions | 
                                                Meets the product standard's requirements.
                                             | 
| 10.3 Degree of protection of assemblies | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.4 Clearances and creepage distances | 
                                                Meets the product standard's requirements.
                                             | 
| 10.5 Protection against electric shock | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.6 Incorporation of switching devices and components | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.7 Internal electrical circuits and connections | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.8 Connections for external conductors | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.2 Power-frequency electric strength | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.3 Impulse withstand voltage | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.4 Testing of enclosures made of insulating material | 
                                                Is the panel builder's responsibility.
                                             | 
| Pollution degree | 
                                                3
                                             | 
| Lifespan, mechanical | 
                                                20000 operations
                                             | 
| Utilization category | 
                                                A (IEC/EN 60947-2)
                                             | 
| Mounting Method | 
                                                Fixed  DIN rail (top hat rail) mounting optional Built-in device fixed built-in technique | 
| Climatic proofing | 
                                                Damp heat, cyclic, to IEC 60068-2-30  Damp heat, constant, to IEC 60068-2-78 | 
| Equipment heat dissipation, current-dependent | 
                                                51.56 W
                                             | 
| Isolation | 
                                                500 V AC (between auxiliary contacts and main contacts)  300 V AC (between the auxiliary contacts) | 
| Ambient operating temperature - max | 
                                                70 °C
                                             | 
| Ambient operating temperature - min | 
                                                -25 °C
                                             | 
| Ambient storage temperature - max | 
                                                70 °C
                                             | 
| Ambient storage temperature - min | 
                                                40 °C
                                             | 
| Number of auxiliary contacts (change-over contacts) | 
                                                0
                                             | 
| Number of auxiliary contacts (normally closed contacts) | 
                                                0
                                             | 
| Number of auxiliary contacts (normally open contacts) | 
                                                0
                                             | 
| Protection against direct contact | 
                                                Finger and back-of-hand proof to DIN EN 50274/VDE 0106 part 110
                                             | 
| Degree of protection | 
                                                IP20 (basic degree of protection, in the operating controls area)  IP20 | 
| Direction of incoming supply | 
                                                As required
                                             | 
| Electrical connection type of main circuit | 
                                                Screw connection
                                             | 
| Overvoltage category | 
                                                III
                                             | 
| Degree of protection (IP), front side | 
                                                IP40 (with insulating surround)  IP66 (with door coupling rotary handle) | 
| Degree of protection (terminations) | 
                                                IP00 (terminations, phase isolator and strip terminal)  IP10 (tunnel terminal) | 
| Number of poles | 
                                                Three-pole
                                             | 
| Terminal capacity (copper strip) | 
                                                Max. 8 segments of 24 mm x 1 mm (2x) at box terminal  Max. 10 segments of 24 mm x 0.8 mm at rear-side connection (punched) Min. 2 segments of 9 mm x 0.8 mm at box terminal Max. 10 segments of 16 mm x 0.8 mm at box terminal Min. 2 segements of 16 mm x 0.8 mm at rear-side connection (punched) | 
| Lifespan, electrical | 
                                                10000 operations at 400 V AC-1  10000 operations at 415 V AC-1 7500 operations at 690 V AC-1 | 
| Functions | 
                                                System and cable protection
                                             | 
| Type | 
                                                Circuit breaker
                                             | 
| Special features | 
 | 
| Application | 
                                                Use in unearthed supply systems at 690 V
                                             | 
| Shock resistance | 
                                                20 g (half-sinusoidal shock 20 ms)
                                             | 
| Position of connection for main current circuit | 
                                                Front side
                                             | 
| Rated operational current for specified heat dissipation (In) | 
                                                250 A
                                             | 
| Release system | 
                                                Electronic release
                                             | 
| Short-circuit total breaktime | 
                                                < 10 ms
                                             | 
| Rated short-time withstand current (t = 0.3 s) | 
                                                1.9 kA
                                             | 
| Rated short-time withstand current (t = 1 s) | 
                                                1.9 kA
                                             | 
| Short-circuit release non-delayed setting - max | 
                                                3000 A
                                             | 
| Short-circuit release non-delayed setting - min | 
                                                500 A
                                             | 
| Terminal capacity (control cable) | 
                                                0.75 mm² - 2.5 mm² (1x)  0.75 mm² - 1.5 mm² (2x) | 
| Terminal capacity (copper busbar) | 
                                                Max. 24 mm x 8 mm direct at switch rear-side connection  Min. 16 mm x 5 mm direct at switch rear-side connection M8 at rear-side screw connection | 
| Terminal capacity (copper solid conductor/cable) | 
                                                10 mm² - 16 mm² (1x) direct at switch rear-side connection  16 mm² (1x) at tunnel terminal 10 mm² - 16 mm² (1x) at box terminal 6 mm² - 16 mm² (2x) direct at switch rear-side connection 6 mm² - 16 mm² (2x) at box terminal | 
| Terminal capacity (aluminum solid conductor/cable) | 
                                                16 mm² (1x) at tunnel terminal
                                             | 
| Terminal capacity (copper stranded conductor/cable) | 
                                                25 mm² - 185 mm² (1x) at box terminal  25 mm² - 70 mm² (2x) direct at switch rear-side connection 25 mm² - 185 mm² (1x) at 1-hole tunnel terminal 25 mm² - 185 mm² (1x) direct at switch rear-side connection 25 mm² - 70 mm² (2x) at box terminal | 
| Terminal capacity (aluminum stranded conductor/cable) | 
                                                25 mm² - 185 mm² (1x) at tunnel terminal
                                             | 
| Handle type | 
                                                Rocker lever
                                             | 
| Instantaneous current setting (Ii) - max | 
                                                12 A
                                             | 
| Instantaneous current setting (Ii) - min | 
                                                2 A
                                             | 
| Number of operations per hour - max | 
                                                120
                                             | 
| Overload current setting (Ir) - max | 
                                                250 A
                                             | 
| Overload current setting (Ir) - min | 
                                                100 A
                                             | 
| Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 230 V, 50/60 Hz | 
                                                150 kA
                                             | 
| Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 400/415 V, 50/60 Hz | 
                                                150 kA
                                             | 
| Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 440 V, 50/60 Hz | 
                                                130 kA
                                             | 
| Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 525 V, 50/60 Hz | 
                                                37.5 kA
                                             | 
| Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 690 V, 50/60 Hz | 
                                                5 kA
                                             | 
| Rated short-circuit making capacity Icm at 400/415 V, 50/60 Hz | 
                                                330 kA
                                             | 
| Rated short-circuit making capacity Icm at 440 V, 50/60 Hz | 
                                                286 kA
                                             | 
| Rated short-circuit making capacity Icm at 525 V, 50/60 Hz | 
                                                105 kA
                                             | 
| Rated short-circuit making capacity Icm at 690 V, 50/60 Hz | 
                                                40 kA
                                             | 
| Standard terminals | 
                                                Screw terminal
                                             | 
| Optional terminals | 
                                                Box terminal. Connection on rear. Tunnel terminal
                                             | 
| Rated short-circuit making capacity Icm at 240 V, 50/60 Hz | 
                                                330 kA
                                             | 
| Rated impulse withstand voltage (Uimp) at auxiliary contacts | 
                                                6000 V
                                             | 
| Rated impulse withstand voltage (Uimp) at main contacts | 
                                                8000 V
                                             | 
| Rated insulation voltage (Ui) | 
                                                690 V AC
                                             |