Download document () of 20

192703
Model code: XSMRF-BF-06-55

Eaton xEnergy Main LV systems LV switchgear. Front cover for Butterfly, fixed, W=600mm, IP55

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
192703
EAN
4015081934324
Product Length/Depth
46.5 mm
Product Height
1940 mm
Product Width
595 mm
Product Weight
2.5 kg
Compliances
RoHS conform
Model Code
XSMRF-BF-06-55

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Scaffold
Model
Blind plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.