Download document () of 20

192SA

Eaton Crouse-Hinds series three-piece conduit coupling, Rigid/IMC, Aluminum, Concrete tight, 1"

General Specifications

Product Name
Eaton Crouse-Hinds series three-piece conduit coupling
Catalog Number
192SA
UPC
662277113366
Product Length/Depth
1.83 in
Product Height
1.6 in
Product Width
1.83 in
Product Weight
0.18 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Concrete tight
Material
Aluminum
Conduit type
Rigid/IMC
Trade size
1"
Style
Three-piece

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.