Download document () of 20

193030
Model code: XLST5A83

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate, closed Aluminum, for WxD = 800 x 300mm, IP55, grey

General Specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
193030
EAN
9010238003323
Product Length/Depth
175 mm
Product Height
8 mm
Product Width
700 mm
Product Weight
1.65 kg
Compliances
RoHS conform
Model Code
XLST5A83

Product specifications

Fitted with:
Cable entry
Surface finishing
Powder coating
Color
Gray
RAL-number
0
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
800 mm
Material
Aluminum
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.