Download document () of 20

193179
Model code: BP-O-1100/8-EP-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mounted installation distributor IP31, EP, WxHxD=1100x860x250mm, white, twist lock

General Specifications

Product Name
Eaton xEnergy Basic empty enclosure
Catalog Number
193179
EAN
9010238008403
Product Length/Depth
250 mm
Product Height
860 mm
Product Width
1100 mm
Product Weight
29.8 kg
Compliances
RoHS conform
Model Code
BP-O-1100/8-EP-W

Product specifications

Type
Basic device
Features
Connectable
Mounting plate depth-adjustable
EMC-version
Surface finishing
Powder coating
Degree of protection
IK08 (impact resistance)
IP31
Other
Grade material
Sheet steel
Material quality
Other
Color
White
Number of locks
0
RAL-number
9016
Material
Sheet steel
Steel
Mounting method
Surface mounting
Wall fastening
Functions
Basic device
Installation type
Floor standing wall model
Number of covers/doors
2
Suitable for
Metrical mounting
Number of connector holes
0

Export product specification