Eaton xComfort KLV LV systems Final Distribution Boards. Flush-mounting expansion kit with plug-in terminal double-row, form of delivery for projects, tranparent door
Product Name |
Eaton xComfort KLV project delivery form
|
Catalog Number |
193383
|
EAN |
9010238019744
|
Product Length/Depth |
40 mm
|
Product Height |
465 mm
|
Product Width |
360 mm
|
Product Weight |
2.26 kg
|
Compliances |
RoHS conform
|
Certifications |
IEC/EN 62208, IEC/EN 60670-24 (PD)
|
Model Code |
KLV-F2UPP-4PR-TR
|
Special features |
IP30
Protection Class II
Sheet steel door, white (RAL 9016)
|
Type |
Basic device
Installation distribution boards
KLV for projects
|
Accessory/spare part type |
Other
Accessory |
Fitted with: |
Neutral-/protective conductor terminal
Installation instructions Device support rails Cable retainer Imprintable sheet 3D adjustment element for mounting Front cover |
Frequency rating |
50 Hz
|
Color |
Traffic white (RAL 9016)
|
Degree of protection |
IK05 (impact resistance)
IP30 |
Terminal type |
Screw terminals + Plug-in terminals
|
Ambient operating temperature details |
-5 °C - 40 °C
|
Application |
Indoor (installation site)
|
Cover/door color |
White / transparent
|
Material |
Sheet steel, powder-coated
Polystyren (plastic) |
Number of rows |
2
|
Installation type |
Flush mounting
|
Mounting method |
Flush mounting
|
Functions |
Basic device
Additional equipment |
Module rack type |
Rail frame
|
Number of module space units per row |
12
|
Protection class |
II (totally insulated)
|
Protective shrouding material |
Plastic
|
PE and N terminal number and cross section |
PE: 2 x (2.5 mm² - 25 mm²) + 14 x (0.5 mm² - 4 mm²)
N - Fi: 1 x (2.5 mm² - 25 mm²) + 7 x (0.5 mm² - 4 mm²) N: 2 x (2.5 mm² - 25mm²) + 14 x (0.5 mm² - 4 mm²) |