Download document () of 20

193405
Model code: XMR-QSA-3-4-S

XMR-QSA-3-4-S

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
193405
EAN
9010238021075
Product Length/Depth
454 mm
Product Height
429 mm
Product Width
541 mm
Product Weight
20 kg
Compliances
RoHS conform
Model Code
XMR-QSA-3-4-S

Export product specification