Download document () of 20

193652
Model code: BPM-F-1100/19/2-P-576-EP

Eaton xEnergy Basic Stand alone distribution box, EP, IP54, HxWxB=1910x1100x250mm, support frame and cover plate

General Specifications

Product Name
Eaton xEnergy Basic empty enclosure
Catalog Number
193652
EAN
9010238035140
Product Length/Depth
250 mm
Product Height
1910 mm
Product Width
1100 mm
Product Weight
62 kg
Compliances
RoHS conform
Model Code
BPM-F-1100/19/2-P-576-EP

Product specifications

Type
Basic device
Features
Connectable
EMC-version
Fitted with:
Door
Surface finishing
Powder coating
Degree of protection
IP55
IK10
Other
Grade material
Sheet steel
Material quality
Other
Color
Gray
Permissible load of the mounting plate according to IEC 62208 - max
0 N
Number of locks
0
RAL-number
7035
Material
Sheet steel
Steel
Mounting method
Floor standing distribution board
Detached
Functions
Basic device
Installation type
Floor installation possible
Number of covers/doors
1
Suitable for
Metrical mounting
Permissible load of the enclosure according to IEC 62208 - max
0 N
Permissible load of the door(s) according to IEC 62208 - max
0 N
Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890
0 W
Number of connector holes
0

Export product specification