Download document () of 20

193668
Model code: EP23RK2-V

Eaton xEnergy Basic LV systems Low voltage switchgear. Top-hat rail mounting unit, WxH=250x450mm, vertical

List price €68.61

General Specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
193668
EAN
9010238035300
Product Length/Depth
45 mm
Product Height
450 mm
Product Width
250 mm
Product Weight
1.4 kg
Compliances
RoHS conform
Model Code
EP23RK2-V

Product specifications

Number of DIN rails
2
Number of modular spacings per DIN-rail
12
Row distance
150 mm
Functions
Extension possible
Additional equipment

Export product specification