Download document () of 20

193924
Model code: BPZ-FP-S-400/200-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, 400/200-BL

General Specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
193924
EAN
9010238042636
Product Length/Depth
15 mm
Product Height
205 mm
Product Width
325 mm
Product Weight
1.3 kg
Compliances
RoHS conform
Model Code
BPZ-FP-S-400/200-BL

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
400 mm
Surface finishing
Powder coating
Material
Steel
Functions
Additional equipment

Export product specification