Download document () of 20

194559
Model code: KSK-1PE-CI

Eaton xEnergy Safety Ci LV systems LV switchgear. KSK combination plug-in terminal, mounted on Ci support, PE (protective earth), 1x screw connection

List price €20.32

General Specifications

Product Name
Eaton xEnergy Safety Ci MCB enclosure accessory
Catalog Number
194559
EAN
9010238058613
Product Length/Depth
30 mm
Product Height
30 mm
Product Width
200 mm
Product Weight
0.074 kg
Compliances
RoHS conform
Model Code
KSK-1PE-CI

Product specifications

Used with
TG23
xEnergy Safety Ci
Accessory consideration
Type
Additional equipment for xEnergy Safety Ci
Accessory/spare part type
Ci
Color
Green
Degree of protection
IP2X
Load capacity - max
0 kg
RAL-number
6002
Suitable for enclosure building height
187 mm
Suitable for enclosure building length/depth
150 mm
Suitable for enclosure building width
250 mm
Material
Other
Model
Mounting rail
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.