Download document () of 20

195245
Model code: CRAZ-01/09

Eaton Moeller series xComfort - Wireless switches. Single frame 55mm, mat, Jet black

List price €11.90

General Specifications

Product Name
Eaton Moeller series xComfort frame
Catalog Number
195245
EAN
9010238089433
Product Length/Depth
85 mm
Product Height
85 mm
Product Width
10 mm
Product Weight
0.013 kg
Compliances
RoHS conform
Model Code
CRAZ-01/09

Delivery program

Color
Black

Technical data - mechanical

Built-in height
0 mm
Built-in width
0 mm
Mounting position
Horizontal and vertical
Material
Plastic
Material quality
Thermoplastic
Surface finishing
Matt
Surface protection
Lacquered
Bore hole opening diameter
0 mm
Fastening type
Engage (snap)
Number of gangs
1
Number of modules horizontal (module system)
1
Number of modules vertical (module system)
1
Number of units
1
Number of units (horizontal)
1
Number of units (vertical)
1
Degree of protection
IP20
IK00

Additional information

Features
Halogen free
RAL-number (Akin)
9005
Suitable for
Built-in installation
Flush-mounted installation

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.