Download document () of 20

195392
Model code: BPZ-FP-NZM1X-2/2-400-MV

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate multiple mounting NZM1, vertical, HxW=200x400mm

General Specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
195392
EAN
9010238092648
Product Length/Depth
35 mm
Product Height
205 mm
Product Width
325 mm
Product Weight
1.2 kg
Compliances
RoHS conform
Model Code
BPZ-FP-NZM1X-2/2-400-MV

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
400 mm
Surface finishing
Powder coating
Material
Steel
Functions
Additional equipment

Export product specification